changes What’s driving the process industry

The financial year at a glance

Endress+Hauser has exceeded its own expectations and achieved record-high incoming orders, sales, profit and headcount. See all 2023 facts and figures here.

2023HERO
Net sales
3.72 bil.
(+11.0%)
We recorded strong ­organic growth in 2023, with individual markets and ­industries developing very ­differently. While growth in the Middle East was especially dynamic, business in the
Americas and Europe also grew at an above-average pace.
Investments
261 mil.
(2022: €240mil.)
We have invested 1.1 billion euros over five years in new ­production capacity and expanding our sales ­locations – all with our own financial resources.
Net income
409 mil.
(+14.5%)
Operationg margin
15.4 %
(2022: 14.2%)
CFO
Quotes How did Endress+Hauser perform in the past year?

Strong growth

Sales for the Endress+Hauser Group once again showed a strong increase in 2023, underpinned in part by a record volume of orders in hand. This was despite ­foreign exchange effects costing us nearly four percent in growth. ­Momentum slowed in the second half of the year, but we were still able to maintain incoming orders at a solid level and close out the year once more with a high backlog of orders.

As a family company, Endress+Hauser has access to extensive strategic ­financial resources. Depending on how the capital markets developed, these resources have repeatedly had a strong impact on our result in the past. For this reason we will focus our future balance sheet reporting on the ­operative business. This leads to a ­significantly lower equity ratio. But as in the past, we are not dependent on external creditors and have reduced bank loans to nearly zero.

DR LUC SCHULTHEISS, CFO

Employees
16,532
(+ 715)
Strong business growth enabled us to create new jobs around the world in all areas of activity.
EcoVadis rating: Gold status
71/100 points
(2022: 76 points)
While stricter reporting requirements led to fewer points in the EcoVadis ­sustainability ratings, we are still ranked in the top five percentile of our comparison group – and are continually working towards greater sustainability.
R&D ratio
7.2  %
(2022: 7.2%)
Expenditure on research and ­development grew at nearly the same pace as sales, meaning an unchanged R&D ratio.
Patent applications
257
(2022: 235)