changes What’s driving the process industry

2024 - The financial year at a glance

Endress+Hauser has exceeded its own expectations and achieved new records in incoming orders, sales and headcount. See all 2024 facts and figures here.

2024 Financial year
Net sales
3.74 bil.
(+0.7%)
Despite a challenging business climate and a more or less flat overall market, we achieved marginal growth, with our small and mid-sized sales centers offsetting the weak performance in our three biggest markets – the USA, China and Germany.
Investments
349 mil.
(2023: €261 mil.)
Every year, we invest vast amounts of capital in expanding our worldwide production network. This positions us for continued growth and makes our production locations more sustainable.
Net income
408 mil.
(-0.2%)
Operating margin
15.0 %
(2023: 15.4%)
Luc Schultheiss

  

Icon Question How did Endress+Hauser perform in the past year?

Holding steady

Endress+Hauser increased its sales only marginally in 2024, after three years of double-digit growth. But while the hoped-for economic upturn in the second half of the year failed to materialize, we still managed to hold steady. We were aided in this by our diversified market position with its extensive range of products, solutions and services and its broad mix of regions, industries and customer segments.

Although achieving only muted growth, we were able to keep our profits on par with the high levels achieved in the previous year. At the same time, we invested heavily in growing our global production and sales networks. We are cautiously optimistic for 2025 – in part because of our strategic partnership with the German sensor technology specialist SICK, which we initiated last year. The partnership enables us to offer a broader range of products and services and enhances our expertise in gas analysis and flow measurement technology.

DR LUC SCHULTHEISS, CFO

Employees
17,046
(+514)
Around the world we created new jobs to help drive growth in our business.
EcoVadis rating: Gold status
78/100 points
(2023: 71 points)
We have retained our Gold status in the EcoVadis sustainability ratings, scoring record points despite increasingly strict reporting requirements. This means we have kept our place in the top five percent of the 130,000 companies listed on the EcoVadis platform.
Patent applications
285
(2023: 257)
First filings with patent offices all around the world have now returned to pre-pandemic levels.
R&D ratio
7.4%
(2023: 7.2%)